Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 186 B - T-head bolts with square neck, form B
Bill of material
T-head bolt DIN 186 B M10x40
CNSORDERNO
Article Number
55782.100.040
NENNID
Short description
M10X40
D
Nominal diameter of thread
10.000 mm
L
Nominal length
40.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 186 B
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A4
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
T-head
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.03500 kg
COMPARABLESTAN
Comparable standards
NEN2309
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492353160
INTRASTATCODE
Intrastat
7318159590
ECLASS
eClass
23-11-06-90
UNSPSC
31161617
ETIM
EC002354
URL
https://www.fabory.com/en-GB/p/55782100040
PACKAGING
Packaging Unit
10 PCS
P
Threaded pitch
1.500 mm
B
Thread length
24.000 mm
K
Head height
7.000 mm
N
Head width
10.000 mm
M
Head length
21.000 mm
R1
Transition radius under head
0.500 mm
LS
Shank length
8.500 mm
LG
Distance from the last full form thread to the bearing face
16.000 mm
LOD
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices