Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 1478 - Turnbuckles made from tubes or bars
Bill of material
Turnbuckle DIN 1478 SP-M20
CNSORDERNO
Article Number
16151.200.001
NENNID
Short description
M20
D
Thread diameter
20 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 1478
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
Steel
GRADE
Grade
3.6
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.63410 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494034623
INTRASTATCODE
Intrastat
7326909890
ECLASS
eClass
23-13-01-01
UNSPSC
31162405
ETIM
EC010592
URL
https://www.fabory.com/en-GB/p/16151200001
PACKAGING
Packaging Unit
2 PCS
P
Pitch
2.50 mm
D2
Diameter
33.7 mm
D3
Outer diameter min.
27.0 mm
D4
Clearance hole
12 mm
D5
Diameter
4 mm
C
Thickness of section
5.0 mm
L1
Overal length
200 mm
M
Thread length
24.0 mm
T
Distance ~
26.0 mm
NSB
Adjustability
140 mm
LOD
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices