{fabory/10_anchors/din_529_e.prj},{NB=Steinschraube DIN 529 E M16x160 20750.160.160(High)},{CNSORDERNO=20750.160.160},{D=16},{L=160},{PACKAGING=10},{VARIANT=0},{FABNETWEIGHT=280.000},{P=2.00},{B=40},{A=32},{C=90},{X1=5.0},{E=70},{NENNID=M16X160},{BRAND=Fabory},{STANDARD=DIN 529 E},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=E},{TYPE=Masonry bolt},{BASICMATERIAL=Steel},{GRADE=3.6},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=NEN2328 E},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492610126},{INTRASTATCODE=7318154290},{ECLASS=23-11-06-06},{UNSPSC=31161601},{ETIM=EC002388},{FAB_NENN=E M16x160},{FAB_GEO=Diameter (d-D)=M16;Length (L)=160;a=32;b=40;c=90;P=2},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.