Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups A and B
Bill of material
Hexagon Bolts DIN933 M12x50
CNSORDERNO
Article Number
55010.120.050
NENNID
Short description
M12X50/S=19
D
Nominal thread diameter
12.000 mm
L
Nominal length
50.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN933
THREAD
Thread
Metric thread
THREADDIRECTION
Thread direction
Right
TYPE
Type
Hex head bolt fully threaded
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A4-70
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Hexagon head
DRIVINGFEATURE
Driving feature
Hexagon
CNSMASSEXACT
Nett weight
0.05324 kg
COMPARABLESTAN
Comparable standards
ISO4017,ASMEB18.2.3.1M,NEN1568,NFE25-114
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
EANCODE
EAN code
8715492324504
INTRASTATCODE
Intrastat
73181575
ECLASS
eClass
UNSPSC
31161620
ETIM
EC002395
URL
https://www.fabory.com/en-GB/p/55010120050
PACKAGING
Packaging Unit
50 PCS
D3
Thread core diameter
9.853 mm
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
0.600 mm
DA
Inner diameter of bearing surface max.
13.700 mm
DW
Diameter of the bearing face min.
16.630 mm
E
Angle dimension min.
20.030 mm
K
Nominal head height
7.500 mm
R
Transition radius under head min.
0.600 mm
S
Across-flats-dimension max.
19.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices