Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups A and B
Bill of material
Hexagon Bolts ISO4017/DIN933 M5x8
CNSORDERNO
Article Number
55010.050.008
NENNID
Short description
M5X8
D
Nominal thread diameter
5.000 mm
L
Nominal length
8.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
ISO4017/DIN933
THREAD
Thread
Metric thread
THREADDIRECTION
Thread direction
Right
TYPE
Type
Hex head bolt fully threaded
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A4-70
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Hexagon head
DRIVINGFEATURE
Driving feature
Hexagon
CNSMASSEXACT
Nett weight
0.00238 kg
COMPARABLESTAN
Comparable standards
DIN933,ASMEB18.2.3.1M,NEN1568,NFE25-114
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
EANCODE
EAN code
8715492323651
INTRASTATCODE
Intrastat
73181575
ECLASS
eClass
UNSPSC
31161620
ETIM
EC002395
URL
https://www.fabory.com/en-GB/p/55010050008
PACKAGING
Packaging Unit
200 PCS
D3
Thread core diameter
4.019 mm
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
0.500 mm
DA
Inner diameter of bearing surface max.
5.700 mm
DW
Diameter of the bearing face min.
6.880 mm
E
Angle dimension min.
8.790 mm
K
Nominal head height
3.500 mm
R
Transition radius under head min.
0.200 mm
S
Across-flats-dimension max.
8.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices