Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups A and B
Bill of material
Hexagon Bolts ISO4017/DIN933 M2x10
CNSORDERNO
Article Number
55010.020.010
NENNID
Short description
M2X10
D
Nominal thread diameter
2.000 mm
L
Nominal length
10.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
ISO4017/DIN933
THREAD
Thread
Metric thread
THREADDIRECTION
Thread direction
Right
TYPE
Type
Hex head bolt fully threaded
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A4-70
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Hexagon head
DRIVINGFEATURE
Driving feature
Hexagon
CNSMASSEXACT
Nett weight
0.00033 kg
COMPARABLESTAN
Comparable standards
DIN933,ASMEB18.2.3.1M,NEN1568,NFE25-114
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
EANCODE
EAN code
8715494120777
INTRASTATCODE
Intrastat
73181575
ECLASS
eClass
UNSPSC
31161620
ETIM
EC002395
URL
https://www.fabory.com/en-GB/p/55010020010
PACKAGING
Packaging Unit
1000 PCS
D3
Thread core diameter
1.509 mm
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
0.250 mm
DA
Inner diameter of bearing surface max.
2.600 mm
DW
Diameter of the bearing face min.
3.070 mm
E
Angle dimension min.
4.320 mm
K
Nominal head height
1.400 mm
R
Transition radius under head min.
0.100 mm
S
Across-flats-dimension max.
4.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices