{fabory/1_bolts_and_hex_cap_screws/iso_4017.prj},{NB=Sechskantschraube DIN933 M14x60 51010.140.060 (High)},{CNSORDERNO=51010.140.060},{D=14.000},{L=60.000},{PACKAGING=50},{VARIANT=1},{FABNETWEIGHT=88.000},{P=2.000},{C=0.600},{DA=15.700},{DW=19.370},{E=23.360},{K=8.800},{R=0.600},{S=22.000},{RIDG1=3.000},{NENNID=M14X60/S=22},{BRAND=Fabory},{STANDARD=DIN933},{THREAD=Metric thread},{THREADDIRECTION=Right},{STYLE=Fully threaded},{TYPE=Hex head bolt fully threaded},{BASICMATERIAL=Stainless steel},{GRADE=A2-70},{SURFACETREATME=},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=ISO4017,ASMEB18.2.3.1M,NEN1568,NFE25-114},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492256546},{INTRASTATCODE=73181575},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.