{fabory/1_bolts_and_hex_cap_screws/iso_4017.prj},{NB=Sechskantschraube ISO 4017 M12x30 08760.120.031 (High)},{CNSORDERNO=08760.120.031},{D=12.000},{L=30.000},{PACKAGING=100},{VARIANT=1},{FABNETWEIGHT=37.700},{P=1.750},{C=0.600},{DA=13.700},{DW=16.630},{E=20.030},{K=7.500},{R=0.600},{S=18.000},{RIDG1=2.600},{NENNID=M12X30/S=18},{BRAND=Fabory},{STANDARD=ISO 4017},{THREAD=Metric thread},{THREADDIRECTION=Right},{STYLE=Fully threaded},{TYPE=Hex head bolt fully threaded},{BASICMATERIAL=Steel},{GRADE=5.6},{SURFACETREATME=Plain},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=DIN933,ASMEB18.2.3.1M,NEN1568,NFE25-114},{ADDITIONALINFO=for pressure vessels},{ROHS=Y},{APPROVAL=},{EANCODE=8715492564375},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.