Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups A and B
Bill of material
Hexagon Bolts DIN933 M10x16
CNSORDERNO
Article Number
04116.100.016
NENNID
Short description
M10X16/S=17
D
Nominal thread diameter
10.000 mm
L
Nominal length
16.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN933
THREAD
Thread
Metric thread
THREADDIRECTION
Thread direction
Right
TYPE
Type
Hex head bolt fully threaded
BASICMATERIAL
Basic material
Steel
GRADE
Grade
10.9
SURFACETREATME
Surface treatment
Zinc flake Cr<sup>6+</sup> free - ISO 10683 flZnnc
HEADSHAPE
Head shape
Hexagon head
DRIVINGFEATURE
Driving feature
Hexagon
CNSMASSEXACT
Nett weight
0.02000 kg
COMPARABLESTAN
Comparable standards
ISO4017,ASMEB18.2.3.1M,NEN1568,NFE25-114
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
EANCODE
EAN code
8715494301633
INTRASTATCODE
Intrastat
7318158890
ECLASS
eClass
UNSPSC
31161620
ETIM
EC002395
URL
https://www.fabory.com/en-GB/p/04116100016
PACKAGING
Packaging Unit
200 PCS
D3
Thread core diameter
8.160 mm
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
0.600 mm
DA
Inner diameter of bearing surface max.
11.200 mm
DW
Diameter of the bearing face min.
14.630 mm
E
Angle dimension min.
17.770 mm
K
Nominal head height
6.400 mm
R
Transition radius under head min.
0.400 mm
S
Across-flats-dimension max.
17.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices