{fabory/1_bolts_and_hex_cap_screws/iso_4017.prj},{NB=Sechskantschraube DIN933 M10x30 01430.100.030 (High)},{CNSORDERNO=01430.100.030},{D=10.000},{L=30.000},{PACKAGING=100},{VARIANT=1},{FABNETWEIGHT=26.200},{P=1.500},{C=0.600},{DA=11.200},{DW=14.630},{E=17.770},{K=6.400},{R=0.400},{S=17.000},{RIDG1=2.300},{NENNID=M10X30/S=17},{BRAND=Fabory},{STANDARD=DIN933},{THREAD=Metric thread},{THREADDIRECTION=Right},{STYLE=Fully threaded},{TYPE=Hex head bolt fully threaded},{BASICMATERIAL=Steel},{GRADE=8.8},{SURFACETREATME=Hot dip galvanized},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=ISO4017,ASMEB18.2.3.1M,NEN1568,NFE25-114},{ADDITIONALINFO=oversized},{ROHS=Y},{APPROVAL=},{EANCODE=8715492412225},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.