{fabory/1_bolts_and_hex_cap_screws/iso_4017.prj},{NB=Sechskantschraube ISO4017/DIN933 M24x55 01410.240.055 (High)},{CNSORDERNO=01410.240.055},{D=24.000},{L=55.000},{PACKAGING=25},{VARIANT=0},{FABNETWEIGHT=289.000},{P=3.000},{C=0.800},{DA=26.400},{DW=33.610},{E=39.980},{K=15.000},{R=0.800},{S=36.000},{RIDG1=4.400},{NENNID=M24X55},{BRAND=Fabory},{STANDARD=ISO4017/DIN933},{THREAD=Metric thread},{THREADDIRECTION=Right},{STYLE=Fully threaded},{TYPE=Hex head bolt fully threaded},{BASICMATERIAL=Steel},{GRADE=8.8},{SURFACETREATME=Hot dip galvanized},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=DIN933,ASMEB18.2.3.1M,NEN1568,NFE25-114},{ADDITIONALINFO=ISO metric},{ROHS=Y},{APPROVAL=},{EANCODE=8715492410740},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.