{fabory/1_bolts_and_hex_cap_screws/iso_4017.prj},{NB=Sechskantschraube ISO4017/DIN933 M20x65 01236.200.065 (High)},{CNSORDERNO=01236.200.065},{D=20.000},{L=65.000},{PACKAGING=25},{VARIANT=0},{FABNETWEIGHT=210.000},{P=2.500},{C=0.800},{DA=22.400},{DW=28.190},{E=33.530},{K=12.500},{R=0.800},{S=30.000},{RIDG1=3.600},{NENNID=M20X65},{BRAND=Fabory},{STANDARD=ISO4017/DIN933},{THREAD=Metric thread},{THREADDIRECTION=Right},{STYLE=Fully threaded},{TYPE=Hex head bolt fully threaded},{BASICMATERIAL=Steel},{GRADE=8.8},{SURFACETREATME=Zinc flake Cr<sup>6+</sup> free - ISO 10683 flZnnc},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=DIN933,ASMEB18.2.3.1M,NEN1568,NFE25-114},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.