{fabory/1_bolts_and_hex_cap_screws/iso_4017.prj},{NB=Sechskantschraube DIN933 M10x45 01230.100.045 (High)},{CNSORDERNO=01230.100.045},{D=10.000},{L=45.000},{PACKAGING=100},{VARIANT=1},{FABNETWEIGHT=33.700},{P=1.500},{C=0.600},{DA=11.200},{DW=14.630},{E=17.770},{K=6.400},{R=0.400},{S=17.000},{RIDG1=2.300},{NENNID=M10X45/S=17},{BRAND=Fabory},{STANDARD=DIN933},{THREAD=Metric thread},{THREADDIRECTION=Right},{STYLE=Fully threaded},{TYPE=Hex head bolt fully threaded},{BASICMATERIAL=Steel},{GRADE=8.8},{SURFACETREATME=Zinc plated yellow passivated},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=ISO4017,ASMEB18.2.3.1M,NEN1568,NFE25-114},{ADDITIONALINFO=},{ROHS=N},{APPROVAL=},{EANCODE=8715492036773},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.