{fabory/1_bolts_and_hex_cap_screws/iso_4017.prj},{NB=Sechskantschraube DIN933 M14x90 01210.140.090 (High)},{CNSORDERNO=01210.140.090},{D=14.000},{L=90.000},{PACKAGING=50},{VARIANT=1},{FABNETWEIGHT=117.000},{P=2.000},{C=0.600},{DA=15.700},{DW=19.370},{E=23.360},{K=8.800},{R=0.600},{S=22.000},{RIDG1=3.000},{NENNID=M14X90/S=22},{BRAND=Fabory},{STANDARD=DIN933},{THREAD=Metric thread},{THREADDIRECTION=Right},{STYLE=Fully threaded},{TYPE=Hex head bolt fully threaded},{BASICMATERIAL=Steel},{GRADE=8.8},{SURFACETREATME=Zinc plated},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=ISO4017,ASMEB18.2.3.1M,NEN1568,NFE25-114},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492031150},{INTRASTATCODE=7318158890},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.