Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups A and B
Bill of material
Hexagon Bolts ISO4017/DIN933 M6x14
CNSORDERNO
Article Number
01210.060.014
NENNID
Short description
M6X14
D
Nominal thread diameter
6.000 mm
L
Nominal length
14.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
ISO4017/DIN933
THREAD
Thread
Metric thread
THREADDIRECTION
Thread direction
Right
TYPE
Type
Hex head bolt fully threaded
BASICMATERIAL
Basic material
Steel
GRADE
Grade
8.8
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
Hexagon head
DRIVINGFEATURE
Driving feature
Hexagon
CNSMASSEXACT
Nett weight
0.00484 kg
COMPARABLESTAN
Comparable standards
DIN933,ASMEB18.2.3.1M,NEN1568,NFE25-114
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
EANCODE
EAN code
8715492029645
INTRASTATCODE
Intrastat
7318158890
ECLASS
eClass
UNSPSC
31161620
ETIM
EC002395
URL
https://www.fabory.com/en-GB/p/01210060014
PACKAGING
Packaging Unit
200 PCS
D3
Thread core diameter
4.773 mm
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
0.500 mm
DA
Inner diameter of bearing surface max.
6.800 mm
DW
Diameter of the bearing face min.
8.880 mm
E
Angle dimension min.
11.050 mm
K
Nominal head height
4.000 mm
R
Transition radius under head min.
0.250 mm
S
Across-flats-dimension max.
10.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices