{fabory/1_bolts_and_hex_cap_screws/iso_4014.prj},{NB=Sechskantschraube ISO 4014 M16x200 01400.160.200(High)},{CNSORDERNO=01400.160.200},{D=16.000},{L=200.000},{PACKAGING=25},{VARIANT=1},{FABNETWEIGHT=342.000},{P=2.000},{BX1=38.000},{BX2=44.000},{BX3=57.000},{C=0.800},{DA=17.700},{DS1=16.000},{DW=22.000},{E=26.170},{LF=3.000},{K=10.000},{KW=6.800},{R=0.600},{S=24.000},{NENNID=M16X200},{BRAND=Fabory},{STANDARD=ISO4014/DIN931},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=Partially threaded},{TYPE=Hex head bolt},{BASICMATERIAL=Steel},{GRADE=8.8},{SURFACETREATME=Hot dip galvanized},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=DIN931,ASMEB18.2.3.1M,NEN1555,NFE25-112},{ADDITIONALINFO=ISO metric},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.