{fabory/1_bolts_and_hex_cap_screws/iso_4014.prj},{NB=Sechskantschraube ISO 4014 M8x40 01226.080.040(High)},{CNSORDERNO=01226.080.040},{D=8.000},{L=40.000},{PACKAGING=200},{VARIANT=0},{FABNETWEIGHT=20.300},{P=1.250},{BX1=22.000},{BX2=28.000},{BX3=41.000},{C=0.600},{DA=9.200},{DS1=8.000},{DW=11.630},{E=14.380},{LF=2.000},{K=5.300},{KW=3.610},{R=0.400},{S=13.000},{NENNID=M8X40},{BRAND=Fabory},{STANDARD=ISO4014/DIN931},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=Partially threaded},{TYPE=Hex head bolt},{BASICMATERIAL=Steel},{GRADE=8.8},{SURFACETREATME=Zinc flake Cr<sup>6+</sup> free - ISO 10683 flZnnc},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=DIN931,ASMEB18.2.3.1M,NEN1555,NFE25-112},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.