{fabory/1_bolts_and_hex_cap_screws/iso_4014.prj},{NB=Sechskantschraube ISO 4014 M33x120 01220.330.120(High)},{CNSORDERNO=01220.330.120},{D=33.000},{L=120.000},{PACKAGING=5},{VARIANT=1},{FABNETWEIGHT=1090.000},{P=3.500},{BX1=0.000},{BX2=78.000},{BX3=91.000},{C=0.800},{DA=36.400},{DS1=33.000},{DW=46.550},{E=55.370},{LF=6.000},{K=21.000},{KW=14.410},{R=1.000},{S=50.000},{NENNID=M33X120},{BRAND=Fabory},{STANDARD=ISO4014/DIN931},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=Partially threaded},{TYPE=Hex head bolt},{BASICMATERIAL=Steel},{GRADE=8.8},{SURFACETREATME=Zinc plated yellow passivated},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=DIN931,ASMEB18.2.3.1M,NEN1555,NFE25-112},{ADDITIONALINFO=},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.