Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
ISO 4014 (DIN 931) - Hexagon head bolts with shank, product groups A and B
Bill of material
Hexagon Bolts ISO4014/DIN931 M24x260
CNSORDERNO
Article Number
01200.240.260
NENNID
Short description
M24X260
D
Nominal thread diameter
24.000 mm
L
Nominal length
260.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
ISO 4014 / DIN 931
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
Partially threaded
TYPE
Type
Hex head bolt
BASICMATERIAL
Basic material
Steel
GRADE
Grade
8.8
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
Hexagon head
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.98331 kg
COMPARABLESTAN
Comparable standards
DIN931,ASMEB18.2.3.1M,NEN1555,NFE25-112
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492027726
INTRASTATCODE
Intrastat
7318158890
ECLASS
eClass
UNSPSC
31161620
ETIM
EC002380
URL
https://www.fabory.com/en-GB/p/01200240260
PACKAGING
Packaging Unit
10 PCS
D3
Thread core diameter
20.319 mm
P
Thread pitch
3.000 mm
LS
Shank length min.
172.000 mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
187.000 mm
B
Thread length
73.000 mm
BX1
B for L <= 125
54.000 mm
BX2
B for 125<L<=200
60.000 mm
BX3
B for L > 200
73.000 mm
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
0.800 mm
DA
Inner diameter of bearing surface max.
26.400 mm
DS
max.
24.000 mm
DW
Diameter of the bearing face min.
33.250 mm
E
min.
39.550 mm
LF
max.
4.000 mm
K
Head height
15.000 mm
KW
min.
10.260 mm
R
Transition radius under head min.
0.800 mm
S
Across-flats-dimension max.
36.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices