{fabory/1_bolts_and_hex_cap_screws/iso_4014.prj},{NB=Sechskantschraube ISO 4014 M3x30 01200.030.030(High)},{CNSORDERNO=01200.030.030},{D=3.000},{L=30.000},{PACKAGING=500},{VARIANT=0},{FABNETWEIGHT=1.850},{P=0.500},{BX1=12.000},{BX2=18.000},{BX3=31.000},{C=0.400},{DA=3.600},{DS1=3.000},{DW=4.570},{E=6.010},{LF=1.000},{K=2.000},{KW=1.310},{R=0.100},{S=5.500},{NENNID=M3X30},{BRAND=Fabory},{STANDARD=ISO4014/DIN931},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=Partially threaded},{TYPE=Hex head bolt},{BASICMATERIAL=Steel},{GRADE=8.8},{SURFACETREATME=Zinc plated},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=DIN931,ASMEB18.2.3.1M,NEN1555,NFE25-112},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.