{fabory/1_bolts_and_hex_cap_screws/en_15048_asmtab.prj},{NB=Sechskantschraube EN 15048 M27x65 01415.270.065(High)},{CNSORDERNO=01415.270.065},{D=27.000},{L=65.000},{PACKAGING=10},{VARIANT=1},{FABNETWEIGHT=586.000},{P=3.000},{BX1=60.000},{BX2=66.000},{BX3=79.000},{C=0.800},{DA=30.400},{DS1=27.000},{DW=38.000},{E=45.200},{LF=6.000},{K=17.000},{KW=11.660},{R=1.000},{S=41.000},{VER=2},{NENNID=M27X65},{BRAND=Fabory},{STANDARD=EN 15048},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=Fully threaded},{TYPE=Structural bolt set fully threaded},{BASICMATERIAL=Steel},{GRADE=8.8},{SURFACETREATME=Hot dip galvanized},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=ISO4017/4032},{ADDITIONALINFO=ISO metric},{ROHS=Y},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.