Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
EN 15048 - Hexagon bolts, with hexagon nut
Bill of material
Hexagon bolt EN 15048 M30x110
CNSORDERNO
Article Number
01222.300.110
NENNID
Short description
M30X110
D
Nominal thread diameter
30.000 mm
L
Nominal length
110.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
EN 15048
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
Partially threaded
TYPE
Type
Structural bolt (SB) set
BASICMATERIAL
Basic material
Steel
GRADE
Grade
8.8
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
Hexagon head
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
1.03400 kg
COMPARABLESTAN
Comparable standards
ISO4014/4032
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494422147
INTRASTATCODE
Intrastat
7318158890
ECLASS
eClass
UNSPSC
31161620
ETIM
EC002380
URL
https://www.fabory.com/en-GB/p/01222300110
PACKAGING
Packaging Unit
10 PCS
P
Thread pitch
3.500 mm
BX1
B for L <= 125
66.000 mm
BX2
B for 125<L<=200
72.000 mm
BX3
B for L > 200
85.000 mm
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
0.800 mm
DA
Inner diameter of bearing surface max.
33.400 mm
DS1
max.
30.000 mm
DW
Diameter of the bearing face min.
42.750 mm
E
min.
50.850 mm
LF
max.
6.000 mm
K
Head height
18.700 mm
KW
min.
12.800 mm
R
Transition radius under head min.
1.000 mm
S
Across-flats-dimension max.
46.000 mm
LOD
Level of detail
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices