Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
EN 15048 - Hexagon bolts, with hexagon nut
Bill of material
Hexagon bolt EN 15048 M12x130
CNSORDERNO
Article Number
01222.120.130
NENNID
Short description
M12X130
D
Nominal thread diameter
12.000 mm
L
Nominal length
130.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
EN 15048
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
Partially threaded
TYPE
Type
Structural bolt (SB) set
BASICMATERIAL
Basic material
Steel
GRADE
Grade
8.8
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
Hexagon head
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.12800 kg
COMPARABLESTAN
Comparable standards
ISO4014/4032
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494441322
INTRASTATCODE
Intrastat
7318158890
ECLASS
eClass
UNSPSC
31161620
ETIM
EC002380
URL
https://www.fabory.com/en-GB/p/01222120130
PACKAGING
Packaging Unit
50 PCS
P
Thread pitch
1.750 mm
BX1
B for L <= 125
30.000 mm
BX2
B for 125<L<=200
36.000 mm
BX3
B for L > 200
49.000 mm
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
0.600 mm
DA
Inner diameter of bearing surface max.
13.700 mm
DS1
max.
12.000 mm
DW
Diameter of the bearing face min.
16.470 mm
E
min.
19.850 mm
LF
max.
3.000 mm
K
Head height
7.500 mm
KW
min.
5.050 mm
R
Transition radius under head min.
0.600 mm
S
Across-flats-dimension max.
18.000 mm
LOD
Level of detail
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices