Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
EN 14399-4 - Hexagon set screws
Bill of material
Hexagon set screw EN 14399-4 M24x15504005.240.155
CNSORDERNO
Article Number
04005.240.155
NENNID
Short description
M24X155
D
Nominal thread diameter
24 mm
L
Nom.
155 mm
BRAND
Brand
Peiner
STANDARD
Standard
EN 14399-4
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
High-strength structural bolt
BASICMATERIAL
Basic material
Steel
GRADE
Grade
10.9
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
Hexagon head
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.68000 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077015883
INTRASTATCODE
Intrastat
7318158890
ECLASS
eClass
23-11-01-01
UNSPSC
31161614
ETIM
EC002380
URL
https://www.fabory.com/en-GB/p/04005240155
PACKAGING
Packaging Unit
15 PCS
D3
Nominal core diameter
20.319 mm
P
Pitch of bolt
3.00 mm
B
Thread length
39 mm
LS
Shank length min.
107.000 mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
116.000 mm
C
Max.
0.8 mm
DA
Max.
28.0 mm
DS
Nom.
24 mm
DW
Min.
38.0 mm
E
Min.
45.20 mm
K
Nom.
15 mm
KW
Min.
9.87 mm
R
Min.
1.5 mm
S
Max.
41 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices