{fabory/1_bolts_and_hex_cap_screws/en_14399_4_s.prj},{NB=Sechskantschraube EN 14399-4 M12x60 04005.120.060(High)},{CNSORDERNO=04005.120.060},{D=12},{L=60},{PACKAGING=50},{VARIANT=0},{FABNETWEIGHT=72.000},{P=1.75},{L1=58.50},{L2=61.50},{C1=0.4},{C=0.6},{DA=15.2},{DS=12},{DS1=11.30},{DS2=12.70},{DW=20.1},{E=23.91},{K=8},{K1=7.55},{K2=8.45},{KW=5.28},{R=1.2},{S=22},{S1=21.16},{NENNID=M12X60},{BRAND=Peiner},{STANDARD=EN 14399-4},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=High-strength structural bolt},{BASICMATERIAL=Steel},{GRADE=10.9},{SURFACETREATME=Plain},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494440899},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.