Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
ISO 8765 (DIN 960) - Hexagon head bolts with shank, metric fine thread
Bill of material
Hexagon Bolts DIN 960 M10x1x50
CNSORDERNO
Article Number
04161.100.050
NENNID
Short description
M10X1,00X50/S=17
D
Nominal thread diameter
10.000 mm
L
Nominal length
50.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 960
THREAD
Thread
Metric extra fine thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
Partially threaded
TYPE
Type
Hex head bolt
BASICMATERIAL
Basic material
Steel
GRADE
Grade
10.9
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
Hexagon head
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.04250 kg
COMPARABLESTAN
Comparable standards
ISO8765,NEN1555,NFE25-152
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492121158
INTRASTATCODE
Intrastat
7318158890
ECLASS
eClass
UNSPSC
31161620
ETIM
EC002380
URL
https://www.fabory.com/en-GB/p/04161100050
PACKAGING
Packaging Unit
100 PCS
D3
Nominal core diameter
8.773 mm
P
Pitch of bolt
1.000 mm
B
Thread length
26.000 mm
BX1
B for L <= 125
26.000 mm
BX2
B for 125<L<=200
32.000 mm
BX3
B for L > 200
45.000 mm
LS
Shank length min.
19.000 mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
24.000 mm
C
Height of the washer-faced portion (e.g. thickness of the flange or collar) max.
0.600 mm
DA
Max.
11.200 mm
DS
Max.
10.000 mm
DW
Diameter of the bearing face min.
14.630 mm
LF
Max.
2.000 mm
K
Head height
6.400 mm
KW
Min.
4.350 mm
R
Transition radius under head min.
0.400 mm
S
Across-flats-dimension max.
17.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices