{fabory/1_bolts_and_hex_cap_screws/din_iso_8765.prj},{NB=Sechskantschraube ISO 8765 / DIN 960 M16x1.5x100 04160.160.100(High)},{CNSORDERNO=04160.160.100},{D=16.000},{L=100.000},{PACKAGING=25},{VARIANT=0},{FABNETWEIGHT=183.070},{P=1.500},{BX1=38.000},{BX2=44.000},{BX3=57.000},{C=0.800},{DA=17.700},{DS=16.000},{DW=22.490},{LF=3.000},{K=10.000},{KW=6.870},{R=0.600},{S=24.000},{NENNID=M16X1,50X100},{BRAND=Fabory},{STANDARD=ISO 8765 / DIN 960},{THREAD=Metric fine thread},{THREADDIRECTIO=Right},{STYLE=Partially threaded},{TYPE=Hex head bolt},{BASICMATERIAL=Steel},{GRADE=10.9},{SURFACETREATME=Plain},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=DIN960,NEN1555,NFE25-152},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.