Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
ISO 8765 (DIN 960) - Hexagon head bolts with shank, metric fine thread
Bill of material
Hexagon Bolts DIN 960 M12x1.25x90
CNSORDERNO
Article Number
01241.120.090
NENNID
Short description
M12X1,25X90/S=19
D
Nominal thread diameter
12.000 mm
L
Nominal length
90.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 960
THREAD
Thread
Metric extra fine thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
Partially threaded
TYPE
Type
Hex head bolt
BASICMATERIAL
Basic material
Steel
GRADE
Grade
8.8
SURFACETREATME
Surface treatment
Zinc plated yellow passivated
HEADSHAPE
Head shape
Hexagon head
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.09200 kg
COMPARABLESTAN
Comparable standards
ISO8765,NEN1555,NFE25-152
ADDITIONALINFO
Additional information
ROHS
RoHs
N
APPROVAL
Approval
EANCODE
EAN code
8715492039637
INTRASTATCODE
Intrastat
7318158890
ECLASS
eClass
UNSPSC
31161620
ETIM
EC002380
URL
https://www.fabory.com/en-GB/p/01241120090
PACKAGING
Packaging Unit
50 PCS
D3
Nominal core diameter
10.466 mm
P
Pitch of bolt
1.250 mm
B
Thread length
30.000 mm
BX1
B for L <= 125
30.000 mm
BX2
B for 125<L<=200
36.000 mm
BX3
B for L > 200
49.000 mm
LS
Shank length min.
53.750 mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
60.000 mm
C
Height of the washer-faced portion (e.g. thickness of the flange or collar) max.
0.600 mm
DA
Max.
13.700 mm
DS
Max.
12.000 mm
DW
Diameter of the bearing face min.
16.630 mm
LF
Max.
3.000 mm
K
Head height
7.500 mm
KW
Min.
5.120 mm
R
Transition radius under head min.
0.600 mm
S
Across-flats-dimension max.
19.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices