{fabory/1_bolts_and_hex_cap_screws/din_iso_8765.prj},{NB=Sechskantschraube DIN 960 M12x1.25x80 01241.120.080(High)},{CNSORDERNO=01241.120.080},{D=12.000},{L=80.000},{PACKAGING=50},{VARIANT=1},{FABNETWEIGHT=83.000},{P=1.250},{BX1=30.000},{BX2=36.000},{BX3=49.000},{C=0.600},{DA=13.700},{DS=12.000},{DW=16.630},{LF=3.000},{K=7.500},{KW=5.120},{R=0.600},{S=19.000},{NENNID=M12X1,25X80/S=19},{BRAND=Fabory},{STANDARD=DIN 960},{THREAD=Metric extra fine thread},{THREADDIRECTIO=Right},{STYLE=Partially threaded},{TYPE=Hex head bolt},{BASICMATERIAL=Steel},{GRADE=8.8},{SURFACETREATME=Zinc plated yellow passivated},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=ISO8765,NEN1555,NFE25-152},{ADDITIONALINFO=},{ROHS=N},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.