{fabory/1_bolts_and_hex_cap_screws/din_iso_8765.prj},{NB=Sechskantschraube DIN 960 M10x1.25x60 01240.100.060(High)},{CNSORDERNO=01240.100.060},{D=10.000},{L=60.000},{PACKAGING=100},{VARIANT=1},{FABNETWEIGHT=46.000},{P=1.250},{BX1=26.000},{BX2=32.000},{BX3=45.000},{C=0.600},{DA=11.200},{DS=10.000},{DW=14.630},{LF=2.000},{K=6.400},{KW=4.350},{R=0.400},{S=17.000},{NENNID=M10X1,25X60/S=17},{BRAND=Fabory},{STANDARD=DIN 960},{THREAD=Metric fine thread},{THREADDIRECTIO=Right},{STYLE=Partially threaded},{TYPE=Hex head bolt},{BASICMATERIAL=Steel},{GRADE=8.8},{SURFACETREATME=Zinc plated yellow passivated},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=ISO8765,NEN1555,NFE25-152},{ADDITIONALINFO=},{ROHS=N},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.