{fabory/1_bolts_and_hex_cap_screws/din_iso_8676.prj},{NB=Sechskantschraube DIN 961 M14x1.5x45 04172.140.045(High)},{CNSORDERNO=04172.140.045},{D=14},{L=45.00},{PACKAGING=50},{VARIANT=1},{FABNETWEIGHT=75.100},{P=1.500},{A=4.500},{C=0.600},{DA=15.700},{DW=19.370},{K=8.800},{E=23.360},{R=0.600},{S=22.000},{RIDG1=3.000},{NENNID=M14X45},{BRAND=Fabory},{STANDARD=DIN 961},{THREAD=Metric fine thread},{THREADDIRECTIO=Right},{STYLE=Fully threaded},{TYPE=Hex head bolt fully threaded},{BASICMATERIAL=Steel},{GRADE=10.9},{SURFACETREATME=Zinc plated},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=DIN961,NEN1568,NFE25-151},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077212800},{INTRASTATCODE=7318158890},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.