Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
ISO 8676 (DIN 961) - Hexagon bolts with thread to the head, metric fine thread
Bill of material
Sechskantschraube DIN 961 M10x1x36.25
CNSORDERNO
Article Number
01242.100.040
NENNID
Short description
M10X1,00X40
D
Nominal thread diameter
10 mm
L
Nominal length
36.25 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 961
THREAD
Thread
Metric extra fine thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
Fully threaded
TYPE
Type
Hex head bolt
BASICMATERIAL
Basic material
Steel
GRADE
Grade
8.8
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
Hexagon head
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.03255 kg
COMPARABLESTAN
Comparable standards
DIN961,NEN1568,NFE25-151
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077331488
INTRASTATCODE
Intrastat
7318190090
ECLASS
eClass
UNSPSC
31161620
ETIM
EC002395
URL
https://www.fabory.com/en-GB/p/01242100040
PACKAGING
Packaging Unit
100 PCS
D3
Nominal core diameter
8.773 mm
P
Pitch of bolt
1.000 mm
B
Thread length
32.500 mm
A
Distance from the last full form thread to the bearing face max.
3.750 mm
C
Height of the washer-faced portion (e.g. thickness of the flange or collar) max.
0.600 mm
DA
Inner diameter of Auflageflaeche max.
11.200 mm
DW
Diameter of the bearing face min.
14.630 mm
K
Head height
6.400 mm
E
Width across corners min.
17.770 mm
R
Transition radius under head min.
0.400 mm
S
Across-flats-dimension max.
17.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices