Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
ISO 8676 (DIN 961) - Hexagon bolts with thread to the head, metric fine thread
Bill of material
Sechskantschraube DIN 961 M12x1.25x30.5
CNSORDERNO
Article Number
01071.120.035
NENNID
Short description
M12X1,25X35/S=19
D
Nominal thread diameter
12 mm
L
Nominal length
30.50 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 961
THREAD
Thread
Metric extra fine thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
Fully threaded
TYPE
Type
Hex head bolt fully threaded
BASICMATERIAL
Basic material
Steel
GRADE
Grade
8.8
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
Hexagon head
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.04400 kg
COMPARABLESTAN
Comparable standards
ISO8676,NEN1568,NFE25-151
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492022196
INTRASTATCODE
Intrastat
7318158890
ECLASS
eClass
UNSPSC
31161620
ETIM
EC002395
URL
https://www.fabory.com/en-GB/p/01071120035
PACKAGING
Packaging Unit
100 PCS
D3
Nominal core diameter
10.466 mm
P
Pitch of bolt
1.250 mm
B
Thread length
26.000 mm
A
Distance from the last full form thread to the bearing face max.
4.500 mm
C
Height of the washer-faced portion (e.g. thickness of the flange or collar) max.
0.600 mm
DA
Inner diameter of Auflageflaeche max.
13.700 mm
DW
Diameter of the bearing face min.
16.630 mm
K
Head height
7.500 mm
E
Width across corners min.
20.030 mm
R
Transition radius under head min.
0.600 mm
S
Across-flats-dimension max.
19.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices