{fabory/1_bolts_and_hex_cap_screws/din_iso_8676.prj},{NB=Sechskantschraube DIN 961 M12x1.5x20 01070.120.020(High)},{CNSORDERNO=01070.120.020},{D=12},{L=20.00},{PACKAGING=100},{VARIANT=1},{FABNETWEIGHT=32.000},{P=1.500},{A=4.500},{C=0.600},{DA=13.700},{DW=16.630},{K=7.500},{E=20.030},{R=0.600},{S=19.000},{RIDG1=2.600},{NENNID=M12X1,50X20/S=19},{BRAND=Fabory},{STANDARD=DIN 961},{THREAD=Metric fine thread},{THREADDIRECTIO=Right},{STYLE=Fully threaded},{TYPE=Hex head bolt fully threaded},{BASICMATERIAL=Steel},{GRADE=8.8},{SURFACETREATME=Plain},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=ISO8676,NEN1568,NFE25-151},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492021571},{INTRASTATCODE=7318158890},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.