Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 6921 - Hexagon bolts with flange
Bill of material
Hexagon bolts DIN 6921 M12x50
CNSORDERNO
Article Number
04137.120.050
NENNID
Short description
M12X50
D
Nominal thread diameter
12 mm
L
Nominal length
50.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 6921
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Hex flange bolt
BASICMATERIAL
Basic material
Steel
GRADE
Grade
10.9
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
Hexagon head
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.00659 kg
COMPARABLESTAN
Comparable standards
ISO≈4162,EN≈1665,ASME≈B18.2.3.4M
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077238695
INTRASTATCODE
Intrastat
7318158890
ECLASS
eClass
23-11-01-01
UNSPSC
31161620
ETIM
EC002387
URL
https://www.fabory.com/en-GB/p/04137120050
PACKAGING
Packaging Unit
100 PCS
D3
Thread core diameter
9.853 mm
P
Threaded pitch
1.750 mm
B
Distance
30.000 mm
BX1
B for L <= 125
30.000 mm
BX2
B for 125<L<=200
36.000 mm
BX3
B for L > 200
0.000 mm
LS
Shank length
11.250 mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
20.000 mm
C
Height of plate lug (or thickness of the flange or collar) min.
1.800 mm
S
Across-flats-dimension max.
16.000 mm
R
Transition radius under head
0.600 mm
K
Head height max.
11.500 mm
DC
Flange diameter max.
26.600 mm
DW
Diameter of the bearing face min.
23.800 mm
E
Width across corners min.
17.620 mm
F
Distance max.
3.000 mm
R1
Radius min.
0.600 mm
DA
Diameter max. rule
13.700 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices