{fabory/1_bolts_and_hex_cap_screws/din_6921.prj},{NB=Sechskantschraube DIN 6921 M16x1.5x60 04135.160.060(High)},{CNSORDERNO=04135.160.060},{D=16},{L=60.000},{PACKAGING=50},{VARIANT=0},{FABNETWEIGHT=146.600},{P=1.500},{BX1=38.000},{BX2=44.000},{BX3=57.000},{C=2.400},{S=21.000},{R=0.600},{K=14.400},{DC=35.000},{DW=31.900},{E=23.150},{F=3.000},{R1=0.600},{DA=17.700},{DD=1},{SKD2=3.000},{SDDP=12.000},{SDZ1=4.000},{NENNID=M16X1,50X60},{BRAND=Fabory},{STANDARD=DIN 6921},{THREAD=Metric fine thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Hex flange bolt},{BASICMATERIAL=Steel},{GRADE=10.9},{SURFACETREATME=Plain},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=ISO≈4162,EN≈1665,ASME≈B18.2.3.4M},{ADDITIONALINFO=},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.