{fabory/1_bolts_and_hex_cap_screws/din_6921.prj},{NB=Sechskantschraube DIN 6921 M8x40 01258.080.040(High)},{CNSORDERNO=01258.080.040},{D=8},{L=40.000},{PACKAGING=200},{VARIANT=0},{FABNETWEIGHT=23.500},{P=1.250},{BX1=22.000},{BX2=28.000},{BX3=0.000},{C=1.200},{S=13.000},{R=0.400},{K=8.100},{DC=18.000},{DW=15.800},{E=14.260},{F=2.000},{R1=0.400},{DA=9.200},{DD=0},{SKD2=2.000},{SDDP=5.500},{SDZ1=2.000},{NENNID=M8x40},{BRAND=Fabory},{STANDARD=DIN ≈6921},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=Fully threaded},{TYPE=Hex flange bolt},{BASICMATERIAL=Steel},{GRADE=8.8},{SURFACETREATME=Zinc plated},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=ISO≈4162;EN≈1665;ASME≈B18.2.3.4M},{ADDITIONALINFO=},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.