{fabory/1_bolts_and_hex_cap_screws/din_6921.prj},{NB=Sechskantschraube DIN 6921 M20x60 01256.200.060(High)},{CNSORDERNO=01256.200.060},{D=20},{L=60.000},{PACKAGING=25},{VARIANT=0},{FABNETWEIGHT=240.000},{P=2.500},{BX1=46.000},{BX2=52.000},{BX3=65.000},{C=3.000},{S=27.000},{R=0.800},{K=17.100},{DC=43.000},{DW=39.900},{E=29.870},{F=4.000},{R1=0.800},{DA=22.400},{DD=0},{SKD2=3.000},{SDDP=15.000},{SDZ1=5.000},{NENNID=M20X60},{BRAND=Fabory},{STANDARD=DIN 6921},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Hex flange bolt},{BASICMATERIAL=Steel},{GRADE=8.8},{SURFACETREATME=Zinc plated yellow passivated},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=ISO≈4162,EN≈1665,ASME≈B18.2.3.4M},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.