{fabory/1_bolts_and_hex_cap_screws/din_6918.prj},{NB=U-Scheibe DIN 6918 23 04050.220.001(High)},{CNSORDERNO=04050.220.001},{D=23},{VARIANT=0},{PACKAGING=50},{FABNETWEIGHT=81.100},{NDM=22},{A=44},{B=50},{C=2.0},{E=6.000},{H=8.000},{R=3.200},{T=1.0},{DW=0.000},{VERS=0.000},{NENNID=M22},{BRAND=Fabory},{STANDARD=DIN 6918},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Square taper washer for U-sections},{BASICMATERIAL=Steel},{GRADE=295-350HV10},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=NEN5514},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492114037},{INTRASTATCODE=7318220095},{ECLASS=},{UNSPSC=31161801},{ETIM=EC002394},{FAB_NENN=23},{FAB_GEO=For nom. size=M22;a=44;b=50;Diameter (d-D)=23;h=8},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.