Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 6917 - Square taper washers for I-sections for high-tensile structural bolting
Bill of material
I-Washer DIN 6917 28
CNSORDERNO
Article Number
04240.270.001
NENNID
Short description
M27
D
Nominal diameter
27.000
BRAND
Brand
Fabory
STANDARD
Standard
DIN 6917
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Square taper washer for I-sections
BASICMATERIAL
Basic material
Steel
GRADE
Grade
295-350HV10
SURFACETREATME
Surface treatment
Hot dip galvanized
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.12600 kg
COMPARABLESTAN
Comparable standards
NEN5515
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492124807
INTRASTATCODE
Intrastat
7318220095
ECLASS
eClass
UNSPSC
31161801
ETIM
EC002394
URL
https://www.fabory.com/en-GB/p/04240270001
PACKAGING
Packaging Unit
50 PCS
DA
Inner diameter min.
28.000 mm
A
Length
56.000 mm
B
Width
56.000 mm
H
Height
10.800 mm
NG
Declination
14.000 %
C
Depth of chamfer at hole min.
2.500 mm
R
Radius ~
2.400 mm
T
Groove depth ~
1.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices