Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 609 - Hexagon fits bolts with long thread
Bill of material
Fit bolt DIN 609 M20x50
CNSORDERNO
Article Number
01041.200.050
NENNID
Short description
M20X50
D
Nominal thread diameter
20.000 mm
L
Nominal length
50.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 609
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
Long thread
TYPE
Type
Hex head bolt
BASICMATERIAL
Basic material
Steel
GRADE
Grade
10.9
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
Hexagon head
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.02030 kg
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077280199
INTRASTATCODE
Intrastat
7318158890
ECLASS
eClass
23-11-01-14
UNSPSC
31161620
ETIM
EC002380
URL
https://www.fabory.com/en-GB/p/01041200050
PACKAGING
Packaging Unit
10 PCS
TOLERANCEDRILL
Tolerance drill ø
H7
D3
Thread core diameter
16.933 mm
P
Thread pitch
2.500 mm
B
Thread length
28.500 mm
BX1
B for L <= 50
28.500 mm
BX2
B for 50<L<=150
30.500 mm
BX3
B for L > 150
35.500 mm
DS
Diameter of the unthreaded shank
21.000 mm
DG
max.
19.400 mm
E
min.
32.950 mm
K
Head height
12.500 mm
KW
min.
8.510 mm
R
Transition radius under head max.
0.950 mm
S
Across-flats-dimension max.
30.000 mm
LG
Shank length
21.500 mm
Y
Shank length
17.500 mm
LOD
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices