Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 609 - Hexagon fits bolts with long thread
Bill of material
Fit bolt DIN 609 M10x35
CNSORDERNO
Article Number
01041.100.035
NENNID
Short description
M10X35
D
Nominal thread diameter
10.000 mm
L
Nominal length
35.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 609
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
Long thread
TYPE
Type
Hex head bolt
BASICMATERIAL
Basic material
Steel
GRADE
Grade
10.9
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
Hexagon head
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.00340 kg
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077279957
INTRASTATCODE
Intrastat
7318158890
ECLASS
eClass
23-11-01-14
UNSPSC
31161620
ETIM
EC002380
URL
https://www.fabory.com/en-GB/p/01041100035
PACKAGING
Packaging Unit
25 PCS
TOLERANCEDRILL
Tolerance drill ø
H7
D3
Thread core diameter
8.160 mm
P
Thread pitch
1.500 mm
B
Thread length
17.500 mm
BX1
B for L <= 50
17.500 mm
BX2
B for 50<L<=150
19.500 mm
BX3
B for L > 150
24.500 mm
DS
Diameter of the unthreaded shank
11.000 mm
DG
max.
10.200 mm
E
min.
17.770 mm
K
Head height
6.400 mm
KW
min.
4.350 mm
R
Transition radius under head max.
0.550 mm
S
Across-flats-dimension max.
16.000 mm
LG
Shank length
17.500 mm
Y
Shank length
15.000 mm
LOD
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices