{fabory/1_bolts_and_hex_cap_screws/din_609.prj},{NB=Passschraube DIN 609 M12x60 01040.120.060(High)},{CNSORDERNO=01040.120.060},{D=12.000},{L=60.000},{PACKAGING=25},{FABNETWEIGHT=75.800},{VARIANT=1},{P=1.750},{BX1=20.500},{BX2=22.500},{BX3=27.500},{DS=13.000},{DG=11.800},{E=19.850},{K=7.500},{KW=5.050},{R=0.750},{S=18.000},{VERS=1},{Z1=1.700},{ZK=1.500},{DD=0},{NENNID=M12X60},{BRAND=Fabory},{STANDARD=DIN 609},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=Long thread},{TYPE=Hex head bolt},{BASICMATERIAL=Steel},{GRADE=8.8},{SURFACETREATME=Plain},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492018205},{INTRASTATCODE=7318158890},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.