Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 608 - Flat countersunk square neck bolts
Bill of material
Countersunk screw DIN 608 M10x35x19
CNSORDERNO
Article Number
01036.100.035
NENNID
Short description
M10X35
D
Nominal thread diameter
10.000 mm
L
Nominal length
35.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN ≈608
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Plow bolt flat head short neck
BASICMATERIAL
Basic material
Steel
GRADE
Grade
8.8
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
Countersunk head
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.02500 kg
COMPARABLESTAN
Comparable standards
BS≈4933
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492017802
INTRASTATCODE
Intrastat
7318159590
ECLASS
eClass
23-11-01-19
UNSPSC
31161612
ETIM
EC002346
URL
https://www.fabory.com/en-GB/p/01036100035
PACKAGING
Packaging Unit
100 PCS
D3
Thread core diameter
8.160 mm
P
Threaded pitch
1.500 mm
B
Thread length
19.000 mm
DK
Head diameter max.
19.650 mm
DS
Diameter of the unthreaded shank max.
10.000 mm
LS
Shank length min.
0.000 mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
16.000 mm
R
Transition radius under head
1.500 mm
F
Chamfer max.
8.450 mm
V
Max.
10.580 mm
LOD
Level of detail
mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices