{fabory/1_bolts_and_hex_cap_screws/din_605_din_555_mu_asmtab.prj},{NB=Senkschraube DIN 605 DIN 555 M10x40-Mu 08206.100.040(High)},{CNSORDERNO=08206.100.040},{D=10},{L=40},{PACKAGING=100},{VARIANT=0},{FABNETWEIGHT=40.920},{P=1.500},{BX1=26.000},{BX2=32.000},{BX3=45.000},{DK=24.650},{DS=10.000},{F=11.550},{R=1.500},{V=10.580},{NENNID=M10X40},{BRAND=Fabory},{STANDARD=DIN 605/555 (1987)},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Plow bolt flat head with nut},{BASICMATERIAL=Steel},{GRADE=4.6},{SURFACETREATME=Zinc plated},{HEADSHAPE=Countersunk head},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=BS4933/-,NF- / E25-402},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492553461},{INTRASTATCODE=7318159590},{ECLASS=23-11-12-90 },{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.