Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 605 DIN 555 Mu - Flat countersunk square neck bolts (with long square), with hexagon nut DIN 555
Bill of material
Countersunk screw DIN 605 DIN 555 M6x50-Mu
CNSORDERNO
Article Number
08206.060.050
NENNID
Short description
M6X50
D
Nominal thread diameter
6 mm
L
Nominal length
50 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 605/555 (1987)
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Plow bolt flat head with nut
BASICMATERIAL
Basic material
Steel
GRADE
Grade
4.6
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
Countersunk head
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.013 kg
COMPARABLESTAN
Comparable standards
BS4933/-,NF- / E25-402
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492553386
INTRASTATCODE
Intrastat
7318159590
ECLASS
eClass
23-11-12-90
UNSPSC
31161612
ETIM
EC002346
URL
https://www.fabory.com/en-GB/p/08206060050
PACKAGING
Packaging Unit
200 PCS
D3
Thread core diameter
4.773 mm
P
Threaded pitch
1.000 mm
B
Thread length
18.000 mm
BX1
B for L <= 125
18.000 mm
BX2
B for 125<L<=200
24.000 mm
BX3
B for L > 200
0.000 mm
DK
Head diameter max.
16.550 mm
DS
Diameter of the unthreaded shank max.
6.000 mm
LS
Shank length min.
27.000 mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
32.000 mm
F
Chamfer max.
7.450 mm
R
Transition radius under head max.
0.900 mm
V
max.
6.480 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices