{fabory/1_bolts_and_hex_cap_screws/din_605_din_555_mu_asmtab.prj},{NB=Senkschraube DIN 605 DIN 555 M6x50-Mu 08006.060.050(High)},{CNSORDERNO=08006.060.050},{D=6},{L=50},{PACKAGING=200},{VARIANT=0},{FABNETWEIGHT=1.520},{P=1.000},{BX1=18.000},{BX2=24.000},{BX3=0.000},{DK=16.550},{DS=6.000},{F=7.450},{R=0.900},{V=6.480},{NENNID=M6X50},{BRAND=Fabory},{STANDARD=DIN 605/555 (1987)},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=},{BASICMATERIAL=Steel},{GRADE=4.6},{SURFACETREATME=Plain},{HEADSHAPE=Countersunk head},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=BS4933/-,NF- / E25-402},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077287648},{INTRASTATCODE=7318159590},{ECLASS=23-11-12-90 },{UNSPSC=31161612},{ETIM=EC002346},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.