Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 604 DIN 555 Mu - Flat countersunk nib bolts, with hexagon nut DIN 555
Bill of material
Flat countersunk nib bolt DIN 604 DIN 555 M6x25-Mu
CNSORDERNO
Article Number
08070.060.025
NENNID
Short description
M6X25
D
Nominal thread diameter
6 mm
L
Nominal length
25 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 604/555 (1987)
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Nib bolt with nut
BASICMATERIAL
Basic material
Steel
GRADE
Grade
≥4.6
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
Countersunk head
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.00820 kg
COMPARABLESTAN
Comparable standards
BS4933/-,NEN2355/697,NF- / E25-402
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077055971
INTRASTATCODE
Intrastat
7318159590
ECLASS
eClass
23-11-12-90
UNSPSC
31161612
ETIM
EC002346
URL
https://www.fabory.com/en-GB/p/08070060025
PACKAGING
Packaging Unit
500 PCS
D3
Thread core diameter
4.773 mm
P
Threaded pitch
1.000 mm
B
Thread length
16.000 mm
BX1
B for L <= 125
18.000 mm
BX2
B for 125<L<=200
24.000 mm
BX3
B for L > 200
0.000 mm
DK
Head diameter max.
12.550 mm
K
Head height
4.000 mm
DS
Diameter of the unthreaded shank max.
6.000 mm
LS
Shank length min.
0.000 mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
9.000 mm
G
Max.
2.500 mm
I
min.
2.800 mm
A
Head angle max.
95.000 Grad
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices