{fabory/1_bolts_and_hex_cap_screws/din_603_din_555_mu_asmtab.prj},{NB=Flachrundschraube DIN 603 DIN 555 M16x240-Mu 08250.160.240(High)},{CNSORDERNO=08250.160.240},{D=16},{L=240},{PACKAGING=10},{VARIANT=1},{FABNETWEIGHT=426.000},{P=2.000},{BX1=38.000},{BX2=44.000},{BX3=57.000},{DK=38.800},{DS=16.000},{C=12.900},{K=8.950},{RF=29.300},{R=1.000},{R1=2.400},{V=16.700},{NENNID=M16X240},{BRAND=Fabory},{STANDARD=DIN 603/555 (1987)},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Carriage bolt with nut},{BASICMATERIAL=Steel},{GRADE=≥4.6},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=ISO8677/-,ASMEB18.5.2.3M/-,BS4933/-,NEN303/697,NF- / E25-402},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.