Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 603 DIN 555 Mu - Cup head square neck bolts, with hexagon nut DIN 555
Bill of material
Cup square neck bolt DIN 603 DIN 555 M12x250-Mu
CNSORDERNO
Article Number
08250.120.250
NENNID
Short description
M12X250
D
Nominal thread diameter
12 mm
L
Nominal length
250 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 603/555 (1987)
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Carriage bolt with nut
BASICMATERIAL
Basic material
Steel
GRADE
Grade
≥4.6
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.24000 kg
COMPARABLESTAN
Comparable standards
ISO8677/-,ASMEB18.5.2.3M/-,BS4933/-,NEN303/697,NF- / E25-402
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492556080
INTRASTATCODE
Intrastat
7318159590
ECLASS
eClass
23-11-12-90
UNSPSC
31161612
ETIM
EC002346
URL
https://www.fabory.com/en-GB/p/08250120250
PACKAGING
Packaging Unit
25 PCS
D3
Thread core diameter
9.853 mm
P
Threaded pitch
1.750 mm
B
Thread length
49.000 mm
BX1
B for L <= 125
30.000 mm
BX2
B for 125<L<=200
36.000 mm
BX3
B for L > 200
49.000 mm
LS
Shank length min.
192.250 mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
201.000 mm
DK
Head diameter max.
30.650 mm
DS
Diameter of the unthreaded shank max.
12.000 mm
C
Height of plate lug (or thickness of the flange or collar) max.
8.750 mm
K
Head height max.
6.950 mm
RF
Radius of curvature of the lens head ~
24.100 mm
R
Transition radius under head max.
1.000 mm
R1
max.
1.800 mm
V
max.
12.700 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices